Premium Plus Quick Coupling with ISO 6150 B Profile, Series 1423 | #1423KAAK17SPN


LOADING IMAGES
1423KAAK17SPN

Premium Plus Quick Coupling with ISO 6150 B Profile, Series 1423 | #1423KAAK17SPN

Premium plus quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel with 2-component plastic sleeve.


Technical Specifications

  • Connection Thread Size (inch): 3/8
  • Hose I.D.: na
  • Connection Type: Male Thread - tapered
  • Type: Coupling
  • Diameter: 5,5 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 65 mm
  • Hex Size: 19 mm
  • Outside Diameter: 26 mm
  • Materials of Construction: Brass nickel plated
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 940 L/min
Safety Warning

Item Information

Parker's Premium Plus Quick Coupling Series 1423 is an industrial coupling 1/4" according to ISO 6150 B. It's suitable for compressed air applications with greater than average air consumption.
The series 1423 is developed for single-hand operation. The Ultra HighFlow valve guarantees optimum flow and low pressure drop. This coupling system is equiped an extremely robust and ergonomically shaped, 2-component plastic sleeve.

The right plug for series 1423 can be found under series 23.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Single-hand operation for easy and fast connection
- Extremely robust and ergonomically shaped, 2-component plastic sleeve.

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
1423KAAK17SPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098