Premium Quick Coupling with ISO 6150 B Profile, Series 23 | #23KATF10MPN


LOADING IMAGES
23KATF10MPN

Premium Quick Coupling with ISO 6150 B Profile, Series 23 | #23KATF10MPN

Premium quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile and according to US MIL-SPEC 4109. Available made of brass/steel.


Technical Specifications

  • Hose I.D.: 10
  • Material: Brass nickel plated
  • Connection Type: Hose Barb
  • Type: Coupling
  • Connection Thread Size (inch): na
  • Diameter: 5,5 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 74 mm
  • Hex Size: 19 mm
  • Outside Diameter: 23 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 900 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Premium Quick Coupling Series 23 is a 1/4" industrial coupling according to ISO 6150 B and US MIL-SPE+D13C 4109. It's especially suitable for use with gaseous media in industry.
The coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. The steel sleeve counters oscillating forces and the high insertion depth is guaranteed by an optimized plug guide.

Markets:
- Machinery Construction
- Automotive
- Aerospace

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Steel sleeve counters oscillating forces
- Single-hand operation for easy and fast connection
- Coupling system according to ISO 6150 B and US MIL-SPEC 4109

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
23KATF10MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098