Premium Quick Coupling with ISO 6150 B Profile, Series 23 | #23SFTF04MXN


LOADING IMAGES
23SFTF04MXN

Premium Quick Coupling with ISO 6150 B Profile, Series 23 | #23SFTF04MXN

Premium quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile and according to US MIL-SPEC 4109. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): na
  • Connection Type: Hose Barb
  • Hose I.D.: 4
  • Type: Plug
  • Material: Brass Nickel-plated
  • Diameter: 5,5 nom
  • Flow Rate: 900 L/min
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -20 °C
  • Length: 50,5 mm
  • Maximum Operating Pressure: 35 bar
  • Outside Diameter: 14 mm
  • Hex Size: na
  • Valve Included: No
  • Seal Material: na
  • Version: Single Shut-Off
Safety Warning

Item Information

Parker's Premium Quick Coupling Series 23 is a 1/4" industrial coupling according to ISO 6150 B and US MIL-SPE+D13C 4109. It's especially suitable for use with gaseous media in industry.
The coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. The steel sleeve counters oscillating forces and the high insertion depth is guaranteed by an optimized plug guide.

Markets:
- Machinery Construction
- Automotive
- Aerospace

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Steel sleeve counters oscillating forces
- Single-hand operation for easy and fast connection
- Coupling system according to ISO 6150 B and US MIL-SPEC 4109

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
23SFTF04MXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098