This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Compact Pressure Sensors - SCP | Product Series
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Pressure Range (bar)'] = '0-35 ';
attrValueMap['Electrical Connection'] = 'Deutsch DT ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Pressure Range (bar)'] = '0-500 ';
attrValueMap['Electrical Connection'] = 'Deutsch DT ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Pressure Range (bar)'] = '0-250 ';
attrValueMap['Electrical Connection'] = 'Deutsch DT ';
attrArray.push(attrValueMap);
Parker's SCP sensor family is a range of compact pressure sensors for mobile hydraulic applications. The sensors feature compact construction, high linearity and excellent electromagnetic interference resistance.
Technical Specifications
Signal Output:
0.5 to 4.5 VDC
Connection Type:
9/16-18 UNC, 6 SAE
Model Number:
SCP05-035-R6-0D-ECD, SCP05-500-R6-0D-ECD, SCP05-250-R6-0D-ECD
WARNING: This product can expose you to chemicals including NICKEL COMPOUNDS which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
Parker’s SCP is a range of compact pressure transducers for mobile hydraulic applications. The SCP has stainless steel construction for strength. Its sensor cells use thin film technology with no internal o-rings or fluid. The high pressure capability makes the sensor very robust and able to withstand vibration.
The SCP pressure sensor is available in 3 pressure ranges; • 35 bar (500 psi) • 250 bar (3625 psi) • 500 bar (7250 psi)
The signal range is ideal for mobile equipment, being 0.5 - 4.5 VDC over the full scale of the sensor. The SCP has a compact height, 9/16-18 UNC (6 SAE) threaded interface and an integral Deutsch DT connector.
This makes the SCP perfect for construction and other mobile applications.
Markets: • Construction equipment • Forestry equipment • Agriculture machinery • Material handling equipment • Mining
Features/Benefits: • Stainless steel body for strength. • 3 pressure ranges for monitoring high or low pressure functions. • Compact size allows use in any application. • Output signal tailored to mobile equipment.
Applications: • Refuse trucks • Crop sprayers • Fork lifts and telehandlers • Feller bunchers and forwarders • Rock drills