Prototyping cables - IQAN flying lead cables | Product Series

Filter by

    No filters selected

Available for Online Purchase

Model Number

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Prototyping cables - IQAN flying lead cables

Prototyping cables - IQAN flying lead cables

Parker’s IQAN prototyping cables are 2.5 m in length and consist of each controller's mating connector pre-assembled with numbered, automotive wire, flying leads.

Technical Specifications

  • Accessories Included: LC5 to LL Adapter Cable, IQAN Prototype Cable, IQAN-TOC2 Prototype System Cable, IQAN Prototype Cables
  • Number of Positions: 6+12, 42, 6, 16+4+4, 16, 16+4, 16+8, 4, 2, 12, 18, 6+8, 6+8+10+12, 66, 73

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN prototyping cables are available for each of the IQAN controllers, displays, levers and joysticks. The cables are an easy way to quickly interface your machine functions to an IQAN controller without having to build a custom harness from scratch.  The numbered wires help identify each signal and the 2.5 meter length is perfect for interfacing to other connectors or to a terminal strip when doing a machine prototype.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All wires pre-installed in the mating connector
• Easy to source as a single part number to save time for prototypes

Applications:
• Any mobile equipment or vehicle

These should not be used as part of a production vehicle harness without appropriate protection from environmental stresses added by the user.

Related Documents

×
Products Model Number Electrical Connection
2830018 IQAN-LC5-C02 Deutsch DTM to AMP/Tyco JPT
5030025 IQAN-MDL2 AMP/Tyco
5030029 IQAN-MDM, -LF1 AMP/Tyco
5030030 IQAN-MC2, -XA2, -XP2, -XS2, -XT2 AMP/Tyco
5030087 IQAN-TOC2 + 2xIQAN-LSL/LST AMP/Tyco
5030090 IQAN-TOC2 AMP/Tyco
5030092 IQAN-TOC2 + 1xIQAN-LSL/LST AMP/Tyco
5030093 IQAN-TOC2 + ICL4/ICM4 AMP/Tyco
5030094 IQAN-LSL/LST AMP/Tyco
5030095 IQAN-LSL AMP/Tyco
5030125 IQAN-MD3, -MD4 Deutsch DTM key A
5030126 IQAN-MD3, -MD4 Deutsch DTM key B
5030127 IQAN-LC5-X05 Deutsch DTM
5030216 IQAN-MC3, -MC31 Deutsch DT key A
5030217 IQAN-MC3, -MC31, CM0711 Deutsch DT key B
5030218 IQAN-MC3, -MC31, CM0711 Deutsch DT key C
5030219 IQAN-MC3, -MC31 Deutsch DT key D
20077763 IQAN-LC6-X05 Molex MicroFit
20077777 IQAN-XC21 Molex MicroFit
20085116 IQAN-MC42, -MC43 Molex MX123
20085117 IQAN-MC43 Molex MX123
20085124 IQAN-MC41 Molex MX123
20077744 IQAN-G3 M12

687PDC
936514