Compact Pressure Sensors - SCP | #2820016


LOADING IMAGES
2820016

Compact Pressure Sensors - SCP | #2820016 OBSOLETE

This product is obsolete. Please contact us with any questions you may have.


Technical Specifications

  • Pressure Range (bar): 0-250
  • Electrical Connection: Deutsch DT
  • Signal Output: 0.5 to 4.5 VDC
  • Connection Type: 9/16-18 UNC, 6 SAE
  • Model Number: SCP05-250-R6-0D-ECD
  • Sensor Type: Pressure

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

SCP05 250 bar compact pressure sensor with 6 SAE threads and Deutsch DT connector

Read More Show Less

CAD Drawings + Files

Part Number
2820016 DWG PDF STP

Ok

x

Related Documents

×

$325.50 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514