Temperature Sensors - IQAN-ST | Product Series

Filter by

    No filters selected

Available for Online Purchase

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Temperature Sensors - IQAN-ST

Temperature Sensors - IQAN-ST

Parker's IQAN-ST temperature transducers belong to the family of IQAN accessories developed to complement IQAN control systems. The ST is a range of temperature transducers for mobile hydraulic applications.

Technical Specifications

  • Electrical Connection: AMP/Tyco, Deutsch DT
  • Signal Output: 0.25 to 4.75 VDC, 1016 to 2272 mV
  • Operating Temperature: -50 to 150 °C, -30 to 130 °C
  • Connection Type: G1/4 BSPP, 9/16-18 UNF, 6 SAE, M10x1, No Seal
  • Sensor Type: Temperature
Safety Warning

Full Product Description

Parker’s IQAN-ST is a range of active temperature transducers for mobile hydraulic applications. The IQAN-ST has stainless steel construction for strength. Its PT100 sensor uses thin film technology with internal amplification. All versions of the sensor have high pressure capability. The IQAN-ST is very robust and able to withstand heavy vibrations.

The transducer has a temperature range of -50 °C to +150 °C. The signal range is ideal for mobile equipment, being 0.25 - 4.75 VDC over the full scale of the sensor.

The IQAN-ST comes in 3 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable
• M10x1 threaded interface with integral AMP/Tyco (Bosch Jetronic) connector

This makes the IQAN-ST perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• Wide temperature range.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Related Documents

×
Products Model Number
20073657 IQAN-ST-G-B
20073658 IQAN-ST-U-D
20073659 IQAN-ST-M-B
5020006 KTY19 Temp. Sensor

687PDC
936514