SAE Flange Clamps according to ISO 6162-1/2 | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Bolt Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SAE Flange Clamps according to ISO 6162-1/2

SAE Flange Clamps according to ISO 6162-1/2

Parker flange clamps meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces. All flanges are forged for higher strength and durability.

Full Product Description

Flange clamps are used for providing the holding power to the 4 bolt flange connection. They are offered in split and captive (one-piece) versions. The captive ones are also offered with either drilled or tapped bolt holes. The captive flange clamp with tapped holes is used while connecting a tube to another tube or a hose.
The split clamps make it easy to assemble the connection in close quarters. They also enable an easy removal of the flange head component, such as a hose assembly, by loosening all four bolts and removing one clamp half.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect up to 5 inch O.D. tube (ISO 6162-1 only)
• Much lower tightening torque required from the four bolts compared to equivalent threaded size port.
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Up to 6000 psi capability through 3“ size (ISO 6162-2 only)
• Use up to 420 bar at the ISO 6164 flange sizes from 3/8" to 4".
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Bolt Size
FHS310/14CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 1/2 Steel galvanized for M14 bolts
FHS310/14SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel for M14 bolts
FHS310CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 1/2 Steel galvanized Standard
FHS310SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Standard
FHS312CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3 Steel galvanized Standard
FHS312SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3 Stainless Steel Standard
FHS314CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3 1/2 Steel galvanized Standard
FHS314SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel Standard
FHS316CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 4 Steel galvanized Standard
FHS316SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 4 Stainless Steel Standard
FHS320CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 5 Steel galvanized Standard
FHS320SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 5 Stainless Steel Standard
FHS32CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1/2 Steel galvanized Standard
FHS32SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1/2 Stainless Steel Standard
FHS33CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3/4 Steel galvanized Standard
FHS33SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 3/4 Stainless Steel Standard
FHS34CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 Steel galvanized Standard
FHS34SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 Stainless Steel Standard
FHS35/10CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for M10 bolts
FHS35/10SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for M10 bolts
FHS35/12CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for UNC bolts only
FHS35/12SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for UNC bolts only
FHS35CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized Standard
FHS35SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Standard
FHS36/14CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized for M14 bolts
FHS36/14SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel for M14 bolts
FHS36CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized Standard
FHS36SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Standard
FHS38/12CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 Steel galvanized Standard
FHS38/12SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 Stainless Steel Standard
FHS38CFX Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 Steel galvanized Standard
FHS38SS Flange Half (1 piece only) SAE 3000 / ISO 6162-1 2 Stainless Steel for M14 bolts
FHS610CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 2 1/2 Steel galvanized Standard
FHS610SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Standard
FHS612CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 3 Steel galvanized Standard
FHS612SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 3 Stainless Steel Standard
FHS62CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1/2 Steel galvanized Standard
FHS62SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1/2 Stainless Steel Standard
FHS63CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 3/4 Steel galvanized Standard
FHS63SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 3/4 Stainless Steel Standard
FHS64/12CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 Steel galvanized for UNC bolts only
FHS64/12SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 Stainless Steel for UNC bolts only
FHS64CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 Steel galvanized Standard
FHS64SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 Stainless Steel Standard
FHS65/12CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized Standard
FHS65/12SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Standard
FHS65CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized for M14 bolts
FHS65SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel for M14 bolts
FHS66CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized Standard
FHS66SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Standard
FHS68CFX Flange Half (1 piece only) SAE 6000 / ISO 6162-2 2 Steel galvanized Standard
FHS68SS Flange Half (1 piece only) SAE 6000 / ISO 6162-2 2 Stainless Steel Standard
FUS310/14CFX Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel galvanized for M14 bolts
FUS310CFX Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel galvanized Standard
FUS310SS Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Standard
FUS312CFX Full Flange SAE 3000 / ISO 6162-1 3 Steel galvanized Standard
FUS312SS Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Standard
FUS316CFX Full Flange SAE 3000 / ISO 6162-1 4 Steel galvanized Standard
FUS316SS Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Standard
FUS320CFX Full Flange SAE 3000 / ISO 6162-1 5 Steel galvanized Standard
FUS32CFX Full Flange SAE 3000 / ISO 6162-1 1/2 Steel galvanized Standard
FUS32SS Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Standard
FUS33CFX Full Flange SAE 3000 / ISO 6162-1 3/4 Steel galvanized Standard
FUS33SS Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Standard
FUS34CFX Full Flange SAE 3000 / ISO 6162-1 1 Steel galvanized Standard
FUS34SS Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Standard
FUS35/10CFX Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for M10 bolts
FUS35/10SS Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for M10 bolts
FUS35/12CFX Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for UNC bolts only
FUS35/12SS Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for UNC bolts only
FUS35CFX Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized Standard
FUS35SS Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Standard
FUS36/14CFX Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized for M14 bolts
FUS36CFX Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized Standard
FUS36SS Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Standard
FUS38/12CFX Full Flange SAE 3000 / ISO 6162-1 2 Steel galvanized Standard
FUS38/12SS Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Standard
FUS38CFX Full Flange SAE 3000 / ISO 6162-1 2 Steel galvanized for M14 bolts
FUS38SS Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel for M14 bolts
FUS610CFX Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel galvanized Standard
FUS610SS Full Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Standard
FUS612CFX Full Flange SAE 6000 / ISO 6162-2 3 Steel galvanized Standard
FUS62CFX Full Flange SAE 6000 / ISO 6162-2 1/2 Steel galvanized Standard
FUS62SS Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Standard
FUS63CFX Full Flange SAE 6000 / ISO 6162-2 3/4 Steel galvanized Standard
FUS63SS Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Standard
FUS64CFX Full Flange SAE 6000 / ISO 6162-2 1 Steel galvanized Standard
FUS64SS Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Standard
FUS65/12CFX Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized Standard
FUS65/12SS Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Standard
FUS65CFX Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized for M14 bolts
FUS65SS Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel for M14 bolts
FUS66CFX Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized Standard
FUS66SS Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Standard
FUS68CFX Full Flange SAE 6000 / ISO 6162-2 2 Steel galvanized Standard
FUS68SS Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Standard
FUSM310CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 1/2 Steel galvanized Standard
FUSM310SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Standard
FUSM312CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 3 Steel galvanized Standard
FUSM312SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 3 Stainless Steel Standard
FUSM316CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 4 Steel galvanized Standard
FUSM32SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1/2 Stainless Steel Standard
FUSM33CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 3/4 Steel galvanized Standard
FUSM33SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 3/4 Stainless Steel Standard
FUSM34CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 Steel galvanized Standard
FUSM34SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 Stainless Steel Standard
FUSM35/10CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for M10 bolts
FUSM35/10SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for M10 bolts
FUSM35/12CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized for UNC bolts only
FUSM35/12SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel for UNC bolts only
FUSM35SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Standard
FUSM36CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized Standard
FUSM36SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Standard
FUSM38/12CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 Steel galvanized Standard
FUSM38/12SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 Stainless Steel Standard
FUSM38CFM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 Steel galvanized for M14 bolts
FUSM38SSM Full Flange (with metric thread) SAE 3000 / ISO 6162-1 2 Stainless Steel for M14 bolts
FUSM610CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 2 1/2 Steel galvanized Standard
FUSM612SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 3 Stainless Steel Standard
FUSM62CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1/2 Steel galvanized Standard
FUSM62SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1/2 Stainless Steel Standard
FUSM63CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 3/4 Steel galvanized Standard
FUSM63SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 3/4 Stainless Steel Standard
FUSM64CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 Steel galvanized Standard
FUSM64SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 Stainless Steel Standard
FUSM65/12CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized Standard
FUSM65/12SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Standard
FUSM65CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized for M14 bolts
FUSM65SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel for M14 bolts
FUSM66CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized Standard
FUSM66SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Standard
FUSM68CFM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 2 Steel galvanized Standard
FUSM68SSM Full Flange (with metric thread) SAE 6000 / ISO 6162-2 2 Stainless Steel Standard
FHSF66CF Flange Half flat SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized Standard

687PDC
687614