SAE Flange Clamps according to ISO 6162-1/2 | #FUS35/10CFX


LOADING IMAGES
FUS35/10CFX

SAE Flange Clamps according to ISO 6162-1/2 | #FUS35/10CFX

SAE Flange Clamp


Technical Specifications

  • Port Type: SAE 3000 / ISO 6162-1
  • Flange Size: 1 1/4
  • Material: Steel galvanized
  • Flange Type: Full Flange
  • Bolt Size: for M10 bolts
Safety Warning

Item Information

ISO 6162-1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614