SAE Flange Clamps according to ISO 6162-1/2 | #FHSF66CF


LOADING IMAGES
FHSF66CF

SAE Flange Clamps according to ISO 6162-1/2 | #FHSF66CF

SAE Flange Clamp


Technical Specifications

  • Port Type: SAE 6000 / ISO 6162-2
  • Flange Size: 1 1/2
  • Bolt Size: Standard
  • Material: Steel galvanized
  • Flange Type: Flange Half flat
Safety Warning

Item Information

ISO 6162-2

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614