SAE Flange Clamps according to ISO 6162-1/2 | #FHS38/12CFX


LOADING IMAGES
FHS38/12CFX

SAE Flange Clamps according to ISO 6162-1/2 | #FHS38/12CFX

SAE Flange Clamp


Technical Specifications

  • Bolt Size: Standard
  • Port Type: SAE 3000 / ISO 6162-1
  • Flange Size: 2
  • Material: Steel galvanized
  • Flange Type: Flange Half (1 piece only)
Safety Warning

Item Information

ISO 6162-1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614