Rotary Position Sensor - RS | Product Series

Filter by

    No filters selected

Available for Online Purchase

Electrical Output Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rotary Position Sensor - RS

Rotary Position Sensor - RS

Parker's Rotary Position Sensors are Hall Effect devices with an output voltage dependent upon the angular position of the sensor. They utilize non-contacting technology and are offered in several linear ranges up to 360 degrees of rotation.

Technical Specifications

  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Hole Spacing 38 mm, Hole Spacing 63.5 mm, Hole Spacing 37 mm
  • Mounting Hole Diameter: 5.3 mm, 5.3 mm Slotted, 5.13 mm
  • Drive Axis Type: Hex Driver, Thru Hole Driver, Hour Glass Driver, Keyway Driver
  • Return Type: Spring CCW, None
  • Maximum Travel Angle: 118 °, 170 °, 180 °, 360 °
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 24 mA max., 12 mA max.
  • Output Current Rating: 1 mA (each output)
  • Number of Outputs: 2 redundant, 2 opposing, 1
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 2 to 5 %
  • Hysteresis: 1 %, 3 %, 0.5 %
  • Model Number: RS70, RS60, RS52, RS53
  • Sensor Type: Rotary, Rotation

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's RS series delivers a proportional linear analog output over an angular ranges up to 360 degrees.  The sensors utilize solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity.   They are built in a single package to  reduce rotary alignment issues and variations in signals caused by vibration and axial variations.  The sensors are very robust and able to withstand rugged applications   The potted design combined with the sealed connector give the electronics for the RS sensor IP66 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

With the multiple packages and angular ranges available, the rotary position sensors are an ideal choice when selecting a sensor for measuring continous angular position of almost any implement or feature on mobile and industrial equipment.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon body for corrosion resistance.
• SIngle package design.
• Potted electronics for IP67 rating.
• Analog output.
• Rotational angles up to 360 degrees

Applications:
• Boom, outrigger, and implement position.
• Lever, pedal, and throttle position.
• Suspension height.
• Wheel angle.

Related Documents

×
Products Electrical Output Range
01707ECD 170°
01708ECD 120°
01709ECD 90°
01825ECD 360°
141453ECD 100°

687PDC
936514