Rotary Control - RF | Product Series

Filter by

    No filters selected

Electrical Output Range

Number of Outputs

Housing Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rotary Control - RF

Rotary Control - RF

Parker's Rotary Controls are panel mount Hall Effect devices with an output voltage dependent upon the angular position of it's driver. They have non-contacting electronics and are offered in multiple angular ranges to fit most every application need.

Technical Specifications

  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04-3P, DTM04-6P
  • Mounting Option: Panel Mount (Panel Nut and Washer included)
  • Drive Axis Type: Knob (6.3mm D-drive)
  • Detents: 0, 3
  • Maximum Travel Angle: 90 °, 150 °, 360 °
  • Operating Current: 12 mA max., 24 mA max.
  • Output Current Rating: 1 mA (each output)
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 4 %
  • Hysteresis: < 1 %
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Model Number: RF50, RF55
  • Sensor Type: Rotary, Rotation

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's RF series of rotary position controls deliver a linear voltage output proportional to the position of it's driver over angular ranges up to 360 degrees.  There is even an option for detents when certain positions are commonly used.  The standard D shaft driver enables the manufacturer to select the knob of their choice to give their application the look and feel that they want.  An optional knob is available if preferred.  

The controls are very robust and able to withstand rugged applications.  The controls utilize solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity. The potted design combined with the sealed connector give the electronics for the RS sensor IP66 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

With the multiple packages and angular ranges available, the rotary position sensors are an ideal choice over potentiometers in high demand mobile and industrial equipment applications.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon or annodized aluminum body for corrosion resistance.
• Potted electronics for IP66 rating.
• Analog output.
• Single or dual output options.
• 90 and 360 degrees rotational angle options.
• Optional detents.

Applications:
• Panel mount potentiometer replacement.
• Throttle control

Related Documents

×
Products Electrical Output Range Number of Outputs Housing Material
01705ECD 90° 1 Aluminum, Annodized
153880ECD 90° 1 Nylon, Glass Filled
153881ECD 90° 2, opposing Nylon, Glass Filled
153882ECD 360° 1 Nylon, Glass Filled

687PDC
936514