Rotary Control - RF | #153882ECD


LOADING IMAGES
153882ECD

Rotary Control - RF | #153882ECD

RF55 Rotary Control


Technical Specifications

  • Number of Outputs: 1
  • Electrical Output Range: 360°
  • Housing Material: Nylon, Glass Filled
  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04-3P
  • Mounting Option: Panel Mount (Panel Nut and Washer included)
  • Drive Axis Type: Knob (6.3mm D-drive)
  • Detents: 0
  • Maximum Travel Angle: 360 °
  • Operating Current: 12 mA max.
  • Output Current Rating: 1 mA
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 4 %
  • Hysteresis: < 1 %
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Model Number: RF55
  • Sensor Type: Rotation

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The RF55 is a non-contacting rotary control that can be used to detect angular position in many mobile hydraulic applications. The Hall Effect technology used is very reliable and designed for electromagnetic immunity. The control comes in three version

Read More Show Less

CAD Drawings + Files

Part Number
153882ECD PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514