Rotary Position Sensor - RS | #01708ECD


LOADING IMAGES
01708ECD

Rotary Position Sensor - RS | #01708ECD

RS60 Non-contact Rotary Position Sensor


Technical Specifications

  • Electrical Output Range: 120°
  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Hole Spacing 63.5 mm
  • Mounting Hole Diameter: 5.3 mm
  • Drive Axis Type: Thru Hole Driver
  • Return Type: None
  • Maximum Travel Angle: 170 °
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 24 mA max.
  • Output Current Rating: 1 mA (each output)
  • Number of Outputs: 2 opposing
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 5 %
  • Hysteresis: 3%, 3 %
  • Model Number: RS60
  • Sensor Type: Rotation

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The RS60 is a dual output, non-contacting rotary position sensor that can be used to detect angular position in many mobile hydraulic applications. The sensor comes with inverted, redundant outputs which makes it very reliable and adds safety.

Read More Show Less

CAD Drawings + Files

Part Number
01708ECD DWF IGS IPT PDF STP

Ok

x

Related Documents

×

$103.00 /part

Quantity:
Shipping: Usually Ships within  5   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514