Rotary Position Sensor - RS | #01825ECD


LOADING IMAGES
01825ECD

Rotary Position Sensor - RS | #01825ECD

RS53 Non-contact Rotary Position Sensor


Technical Specifications

  • Electrical Output Range: 360°
  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Hole Spacing 38 mm
  • Mounting Hole Diameter: 5.13 mm
  • Drive Axis Type: Keyway Driver
  • Return Type: None
  • Maximum Travel Angle: 360 °
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 12 mA max.
  • Output Current Rating: 1 mA
  • Number of Outputs: 1
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 2 %
  • Hysteresis: 0.50%, 0.5 %
  • Model Number: RS53
  • Sensor Type: Rotation

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The RS53 is a single output 360 degree rotary position sensor that is very robust and suitable for mobile hydraulic applications. The applitude independent hall effect technology is very reliable and designed for electromagnetic immunity.

Read More Show Less

CAD Drawings + Files

Part Number
01825ECD IGS PDF STP

Ok

x

Related Documents

×

$111.50 /part

Quantity:
Shipping: Usually Ships within  5   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514