Pilot Operated Check Valve - Series ZRE | #098-91020-0


LOADING IMAGES
098-91020-0

Pilot Operated Check Valve - Series ZRE | #098-91020-0

ZRE-AB01D1


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Seal Material: NBR
  • Function: Check function in A and B
  • Mounting Type: Sandwich Plate
  • Operation Type: Pilot
  • Product Series: Check Valve
  • Weight: 1.2 kg
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: 60 L/min
  • Actuation Type: Mechanical
  • Maximum Flow Rate: n/a
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Steel
  • Configuration: Check Function in Port A, Check Function in Port B
  • Connection Size: n/a
  • Connection Type: n/a
  • Cracking Pressure: 1.2 bar
  • Flow Direction: Free Flow in one direction blocked in opposite direction
  • Mounting Position: Unrestricted
Safety Warning

Item Information

Pilot operated check valves series ZRE in size NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of sandwich plate valves and ensure the easy configuration of conventional stack systems. They provide maximum flow rates up to 120 l/min and long lifetime. ZRE valves are typically used in combination with spool type directional control valves to enable an almost leak-free positioning of the actuator.

The inlet flow is free while the outlet flow is blocked. Pressure in the inlet line opens the check valve and allows free outlet flow.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Long lifetime - offers a very good price-perfomance ratio
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRE01 - NG06 (CETOP 03)
    ZRE02 - NG10 (CETOP 05)
• Check function in A, B or A + B

Applications:
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files

Part Number
098-91020-0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478