Pilot Operated Check Valve - Series ZRE | Product Series

Filter by

    No filters selected

Port Connection

Seal Material

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Check Valve - Series ZRE

Pilot Operated Check Valve - Series ZRE

Parker's pilot operated check valves series ZRE are designed for maximum flow rates up to 120 l/min and long lifetime. They ensure a almost leak-free positioning of the actuator.

Technical Specifications

  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Product Series: Check valve
  • Weight: 1.2 to 3.1 kg Depending on Size
  • Maximum Operating Pressure: Depending on size, 350 - 315 bar
  • Flow Rate: Depending on size, 60 - 120 L/min
  • Actuation Type: Mechanical
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Body Material: Steel
  • Configuration: Check function in A-, B- or A- + B-port
  • Connection Size: N/A
  • Connection Type: N/A
  • Cracking Pressure: Depending on size, 1.2 - 2.0 bar
  • Flow Direction: Free flow in one direction, blocked in opposite direction
  • Mounting Position: Unrestricted
Safety Warning

Full Product Description

Pilot operated check valves series ZRE in size NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of sandwich plate valves and ensure the easy configuration of conventional stack systems. They provide maximum flow rates up to 120 l/min and long lifetime. ZRE valves are typically used in combination with spool type directional control valves to enable an almost leak-free positioning of the actuator.

The inlet flow is free while the outlet flow is blocked. Pressure in the inlet line opens the check valve and allows free outlet flow.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Long lifetime - offers a very good price-perfomance ratio
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRE01 - NG06 (CETOP 03)
    ZRE02 - NG10 (CETOP 05)
• Check function in A, B or A + B

Applications:
• Suitable for general hydraulic applications
• Machine tools

Related Documents

×
Products Port Connection Seal Material Function
ZRE-B01D5 NG06 / CETOP 03 FPM Check function in B
098-91018-0 NG06 / CETOP 03 NBR Check function in A
098-91019-0 NG06 / CETOP 03 NBR Check function in B
098-91020-0 NG06 / CETOP 03 NBR Check function in A and B
098-91125-0 NG06 / CETOP 03 FPM Check function in A and B
098-91234-0 NG06 / CETOP 03 FPM Check function in A
098-91298-0 NG10 / CETOP 05 NBR Check function in A
098-91300-0 NG10 / CETOP 05 NBR Check function in A and B
098-91303-0 NG10 / CETOP 05 FPM Check function in A and B
098-91304-0 NG10 / CETOP 05 NBR Check function in B
098-91310-0 NG10 / CETOP 05 FPM Check function in A

687PDC
687478