Direct Operated Check Valve - Series ZRV | Product Series

Filter by

    No filters selected

Port Connection

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Check Valve - Series ZRV

Direct Operated Check Valve - Series ZRV

Parker's direct operated check valves series ZRV in size NG06 (CETOP 03) and NG10 (CETOP 05) are equipped with a cartridge type insert to ensure zero leakage and high lifetime.

Technical Specifications

  • Mounting Type: Sandwich plate
  • Operation Type: Direct
  • Product Series: Check valve
  • Weight: 0.7 to 2.0 kg Depending on Size
  • Maximum Operating Pressure: Depending on size, 315 - 350 bar
  • Flow Rate: Depending on size, 40 - 100 L/min
  • Actuation Type: Mechanical
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • Body Material: Steel
  • Configuration: Check function in P- or T-port
  • Connection Size: N/A
  • Connection Type: N/A
  • Cracking Pressure: 0.5 bar
  • Flow Direction: Free flow in one direction, blocked in opposite direction
  • Mounting Position: Unrestricted
Safety Warning

Full Product Description

Direct operated check valves series ZRV in NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of high-performance sandwich plate valves and ensure the easy configuration of  stack systems. ZRV valves have a cartridge type insert to provide zero leakage and high lifetime. The check function can be located in the P- or in the T-port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Leakage-free seat - enables improved process accuracy
• High lifetime - offers low whole-life costs
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRV01 - NG06 (CETOP 03)
    ZRV02 - NG10 (CETOP 05)
• Opening pressure 0.5 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools

Related Documents

×
Products Port Connection Function
098-90025-0 NG06 / CETOP 03 Check function in P
098-90026-0 NG06 / CETOP 03 Check function in T
098-90043-0 NG10 / CETOP 05 Check function in P
098-90044-0 NG10 / CETOP 05 Check function in T

687PDC
687478