Direct Operated Check Valve - Series ZRV | #098-90044-0


LOADING IMAGES
098-90044-0

Direct Operated Check Valve - Series ZRV | #098-90044-0

ZRV-T02


Technical Specifications

  • Port Connection: NG10 / CETOP 05
  • Function: Check function in T
  • Mounting Type: Sandwich Plate
  • Operation Type: Direct
  • Product Series: Check Valve
  • Weight: 2 kg
  • Maximum Operating Pressure: 315 bar
  • Flow Rate: 100 L/min
  • Actuation Type: Mechanical
  • Maximum Flow Rate: n/a
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: n/a
  • Body Material: Steel
  • Configuration: Check Function in Port T
  • Connection Size: n/a
  • Connection Type: n/a
  • Cracking Pressure: 0.5 bar
  • Flow Direction: Free Flow in one direction blocked in opposite direction
  • Mounting Position: Unrestricted
Safety Warning

Item Information

Direct operated check valves series ZRV in NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of high-performance sandwich plate valves and ensure the easy configuration of  stack systems. ZRV valves have a cartridge type insert to provide zero leakage and high lifetime. The check function can be located in the P- or in the T-port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Leakage-free seat - enables improved process accuracy
• High lifetime - offers low whole-life costs
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRV01 - NG06 (CETOP 03)
    ZRV02 - NG10 (CETOP 05)
• Opening pressure 0.5 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files

Part Number
098-90044-0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478