Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's pilot operated check valves series ZRE are designed for maximum flow rates up to 120 l/min and long lifetime. They ensure a almost leak-free positioning of the actuator.
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Products | Port Connection | Seal Material | Function |
---|---|---|---|
ZRE-B01D5 | NG06 / CETOP 03 | FPM | Check function in B |
098-91018-0 | NG06 / CETOP 03 | NBR | Check function in A |
098-91019-0 | NG06 / CETOP 03 | NBR | Check function in B |
098-91020-0 | NG06 / CETOP 03 | NBR | Check function in A and B |
098-91125-0 | NG06 / CETOP 03 | FPM | Check function in A and B |
098-91234-0 | NG06 / CETOP 03 | FPM | Check function in A |
098-91298-0 | NG10 / CETOP 05 | NBR | Check function in A |
098-91300-0 | NG10 / CETOP 05 | NBR | Check function in A and B |
098-91303-0 | NG10 / CETOP 05 | FPM | Check function in A and B |
098-91304-0 | NG10 / CETOP 05 | NBR | Check function in B |
098-91310-0 | NG10 / CETOP 05 | FPM | Check function in A |