Ultra-High Pressure Water Jetting Hose - 58,000 psi - 2840D | #2840D-08V37


LOADING IMAGES
2840D-08V37

Ultra-High Pressure Water Jetting Hose - 58,000 psi - 2840D | #2840D-08V37 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Maximum Working Pressure (psi): 36, 250
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 36250 psi, 2500 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 13-3/4 inch, 350 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Weight: 1.68 lb/ft, 2.50 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Size: -8
  • Inside Diameter: 12.7 mm, 1/2 inch
  • Application: Water Jetting, Water Jet Cutting, Waterblasting
  • Outside Diameter: 29.9 mm, 1.180 inch
  • Compatible Fitting: WX Series
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
Safety Warning

Item Information

Parker 2840D and 2848D hoses for ultra-high pressure water jetting applications where pressures are up to 58,000 psi (4,000 bar). They are both available with a TOUGHJACKET™ (TJ) cover to eliminate the bulky, PVC cover. Also, a TJ cover features 16% more abrasion resistance than PVC (see Parkers UHP TOUGHJACKET Series). Additionally, they feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Waterjetting
• Hydroforming
• Water jet cutting
• Industrial markets requiring pressures of 58,000 psi

Features/Benefits:
• Operates up to 58,000 psi
• Compact design (20% smaller than comparable hoses) promotes easy handling and space savings
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Hydroforming (compression forming process)
• Water jet cutting equipment
• Waterblast cleaning equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563