OBSOLETE: Water Jetting Hose - 35,000 psi and up | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Water Jetting Hose - 35,000 psi and up

OBSOLETE: Water Jetting Hose - 35,000 psi and up OBSOLETE

NotE: This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Design Factor: 2.5
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Weight: 0.47 to 0.83 kg/m, 0.32 to 0.56 lb/ft
  • Inside Diameter: 3/16 to 5/16 inch, 4.8 to 7.9 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Maximum Operating Pressure: 2500 to 3010 bar, 250.0 to 301.0 MPa, 36230 to 43645 psi
  • Minimum Bend Radius: 8 inch, 200 mm
  • Size: -3 to -5
  • Application: High Pressure Cleaning, Hydrodemolition, Waterblasting
  • Outside Diameter: 0.520 inch, 0.680 inch, 13.3 to 17.3 mm
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker 2740D Water Jetting Hose feature a compact design to promote easy handling for operators and are used in high pressure water jetting applications.

Markets:

• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications
• Automotive

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover, for improved abrasion resistance without an additional PVC cover

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning with working pressure up to 40,000 psi (3000 bar)
• Hydroforming (compression forming process)

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Notes
2740D-03V35 3/16 40,600 Obsolete
2740D-05V37 5/16 36,230 Obsolete
2748D-05V35 5/16 40,600 Obsolete
2749D-05V35 5/16 43,645 Obsolete

687PDC
687563