OBSOLETE: Water Jetting Hose - 35,000 psi and up | #2740D-05V37


LOADING IMAGES
2740D-05V37

OBSOLETE: Water Jetting Hose - 35,000 psi and up | #2740D-05V37 OBSOLETE

OBSOLETE: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Notes: Obsolete
  • Hose I.D. (inch): 5/16
  • Maximum Working Pressure (psi): 36, 230
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 36230 psi, 250 MPa, 2500 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 8 inch, 200 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Compatible Fitting: 2X Series
  • Application: High Pressure Cleaning, Hydrodemolition, Waterblasting
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Weight: 0.80 lb/ft, 0.54 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Size: -5
  • Outside Diameter: 0.680 inch, 17.3 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2740D Water Jetting Hose feature a compact design to promote easy handling for operators and are used in high pressure water jetting applications.

Markets:

• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications
• Automotive

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover, for improved abrasion resistance without an additional PVC cover

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning with working pressure up to 40,000 psi (3000 bar)
• Hydroforming (compression forming process)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563