Ultra High Pressure TOUGHJACKET™ Hose | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Hose I.D. (size)

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure TOUGHJACKET™ Hose

Ultra High Pressure TOUGHJACKET™ Hose

TOUGHJACKET PVC-free water blast hose features a compact O.D. that’s up to 25% smaller than PVC-covered hoses, creating an ergonomic advantage for operators.

Technical Specifications

  • Cover Material: Polyurethane
  • Cover Color: Blue, Gray, Orange, Red
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series (dependent on hose), LX Series (dependent on hose), WX Series (dependent on hose)
  • Weight: 0.58 to 1.22 kg/m, 0.39 to 0.82 lb/ft
  • Inside Diameter: 3/16 to 1/2 inch, 4.8 to 12.7 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 1400 to 4000 bar, 203.0 to 580.0 MPa, 20300 to 58000 psi
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Outside Diameter: 0.680 inch, 0.750 inch, 0.840 inch, 0.930 inch, 1.130 inch, 17.3 to 28.6 mm
  • Product Type: Ultra-High Pressure Hose
  • Design Factor: 2.1 to 2.5
  • Size: -3 to -8
  • Minimum Bend Radius: 8 to 11 inch, 140 to 400 mm
  • Hose Reinforcement Material: 4, 6 or 8 Spirals of Maximum Tensile Steel Wire
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Hose Cover Type: ToughJACKET™

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex High Pressure TOUGHJACKET (TJ) waterblast hoses, designed to eliminate the need for an additional PVC cover and reduce the hose weight by up to 16%, allow for ease of handling, improved productivity, reduced operator fatigue and the elimination of PVC cover pull out from the collar which in turn, delivers a hose with a longer service life than traditional water jetting hoses. One of the hose features that contributes to the longer service is the special Parker-formulated polyurethane jacket. Testing results of TJ hoses exceed the abrasion resistance and durability of standard PVC covered assemblies by more than 12 times. The cover also reduces friction and drag, which in turn, increases operator safety.

Additional safety features of TOUGHJACKET high pressure hoses is the built-in ColorGard™ technology with contrasting colors. The primary hose jacket is a different color than the abrasion resistant WJTA compliant colored outer jacket. If the hose is compromised from abrasion, the operator can visually see the damage by seeing the contrasting underlying primary hose color of the outer hose jacket. Parker is the only manufacturer with ColorGard to provide easy visualization identification of abrasion issues, allowing for efficient inspections and reduced unscheduled downtime.

Markets:
• Industrial
• Shipbuilding & Marine

Features/Benefits:
• Eliminates the bulky PVC cover
• TOUGHJACKET™ Polyurethane cover for best abrasion resistance
• 25% smaller O.D. than comparable hose
• up to 16% lighter than traditional water blast hose
• Wide selection of hoses from 20,000 psi to 58,000 psi
• Continuous long lengths to eliminate connections and leak points
• Excellent flexibility

Applications:
• Water blast/Waterjetting
•Hydro Blasting
•Hydrodemolition
•Hydro Blasting

Technical Specifications:
• Working and burst pressures rated at 73°F /23°C

Related Documents

×
Products Maximum Working Pressure (psi) Hose I.D. (size) Notes
2440N-08V30/12 20,300 -8
2740D-03V34/15 40,600 -3
2740D-05V34/17 36,230 -5
2840D-03V36/14 58,000 -3
2840D-05V36/15 43,500 -5
2849D-05V36/14 55,000 -5 Use PFX38-05
2748D-05V34/15 40,600 -5

687PDC
687563