Ultra High Pressure TOUGHJACKET™ Hose | #2440N-08V30/12


LOADING IMAGES
2440N-08V30/12

Ultra High Pressure TOUGHJACKET™ Hose | #2440N-08V30/12

TOUGHJACKET PVC-free water blast hose features a compact O.D. that’s up to 25% smaller than PVC-covered hoses, creating an ergonomic advantage for operators.


Technical Specifications

  • Maximum Working Pressure (psi): 20, 300
  • Hose I.D. (size): -8
  • Cover Material: Polyurethane, ToughJACKET™
  • Design Factor: 2.5:1
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 20300 psi, 140 MPa, 1400 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 8 inch, 200 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Application: Hydrodemolition, Waterblasting, Water Jet Cutting
  • Compatible Fitting: LX Series
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Weight: 0.81 lb/ft, 1.21 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Hose Cover Type: ToughJACKET™
  • Size: -8
  • Outside Diameter: 1.130 inch, 28.6 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex High Pressure TOUGHJACKET (TJ) waterblast hoses, designed to eliminate the need for an additional PVC cover and reduce the hose weight by up to 16%, allow for ease of handling, improved productivity, reduced operator fatigue and the elimination of PVC cover pull out from the collar which in turn, delivers a hose with a longer service life than traditional water jetting hoses. One of the hose features that contributes to the longer service is the special Parker-formulated polyurethane jacket. Testing results of TJ hoses exceed the abrasion resistance and durability of standard PVC covered assemblies by more than 12 times. The cover also reduces friction and drag, which in turn, increases operator safety.

Additional safety features of TOUGHJACKET high pressure hoses is the built-in ColorGard™ technology with contrasting colors. The primary hose jacket is a different color than the abrasion resistant WJTA compliant colored outer jacket. If the hose is compromised from abrasion, the operator can visually see the damage by seeing the contrasting underlying primary hose color of the outer hose jacket. Parker is the only manufacturer with ColorGard to provide easy visualization identification of abrasion issues, allowing for efficient inspections and reduced unscheduled downtime.

Markets:
• Industrial
• Shipbuilding & Marine

Features/Benefits:
• Eliminates the bulky PVC cover
• TOUGHJACKET™ Polyurethane cover for best abrasion resistance
• 25% smaller O.D. than comparable hose
• up to 16% lighter than traditional water blast hose
• Wide selection of hoses from 20,000 psi to 58,000 psi
• Continuous long lengths to eliminate connections and leak points
• Excellent flexibility

Applications:
• Water blast/Waterjetting
•Hydro Blasting
•Hydrodemolition
•Hydro Blasting

Technical Specifications:
• Working and burst pressures rated at 73°F /23°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563