OBSOLETE: High Pressure Water Jetting Hose - 2580N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: High Pressure Water Jetting Hose - 2580N

OBSOLETE: High Pressure Water Jetting Hose - 2580N OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 2.5
  • Cover Color: Blue (3/8 and 1/2 inch hoses), Green (3/4 inch hose)
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: BL Series
  • Weight: 0.94 to 1.76 kg/m, 0.63 to 1.18 lb/ft
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Inside Diameter: 3/8 to 3/4 inch, 9.5 to 19 mm
  • Maximum Operating Pressure: 1200 to 1600 bar, 17400 to 23200 psi
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Hose Reinforcement Material: 4 Spirals and 2 Open Layers of High Tensile Steel Wire
  • Minimum Bend Radius: 3-3/4 to 6-3/4 inch, 95 to 170 mm
  • Outside Diameter: 0.850 inch, 0.990 inch, 1.290 inch, 21.6 to 32.8 mm
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker 2580N High Pressure Water Jetting Hoses are compact (up to 20% smaller than competitor hoses), promote easy handling for operators, and handle pressures up to 23,000 psi. They are used in high pressure water jetting and industrial cleaning applications, construction, hydrodemolition and shipbuilding. They are ideal for removing different kinds of dirt accumulation, or materials, from various surfaces in tanks and from concrete, asphalt, etc.

Markets:
• Shipbuilding
• Construction
• Hydrodemolition
• Industrial Cleaning
• All markets requiring pressures over 17,000 psi for their cleaning applications

Features/Benefits:
• Compact design (20% smaller than comparable hoses) promotes easy handling and space improvements
• Compliant with DIN EN 1829-2

Applications:
• Tank cleaning
• Surface cleaning on ships
• Water jetting equipment
• Waterblast equipment
• Industrial cleaning with working pressure up to 23,000 psi (1600 bar)

Related Documents

×
Products Hose I.D. (inch)
2580N-06V12 3/8
2580N-08V12 1/2
2580N-12V13 3/4

687PDC
687563