High pressure water jetting hose - 2580N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure water jetting hose - 2580N - Europe

High pressure water jetting hose - 2580N - Europe

Parker High Pressure 2580N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 160 MPa.

Technical Specifications

  • Weight: 0.63 to 1.18 lb/ft, 0.94 to 1.76 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 10150 to 23200 psi, 700 to 1600 bar, 70.0 to 160.0 MPa
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Thermoplastic Polyurethane (TPU)
  • Materials of Construction: Thermoplastic
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 3.740 to 6.693 inch, 95 to 170 mm
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: BL Series
  • Inside Diameter: 3/4 to 3/8 inch, 9.9 to 198.8 mm
  • Application: Industrial Cleaning
  • Hose Reinforcement Material: 4 Spirals and 2 Open Layers of High Tensile Steel Wire
  • Outside Diameter: 0.850 to 1291 inch, 21.7 to 32.8 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2580N Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jetting
• Mining

Features/Benefits:
• Replaces steel pipe where flexibility is important
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2.5:1

Applications:
• For general industrial cleaning applications
• mainly used to remove different kinds of accumulation
• For working pressure up to 160 MPa (23.200 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Four spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane
• Standard colour: Dark blue
• Temperature range: -10°C up to +70°C
• MSHA Version for mining applications

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm)
2580N-06V10-MSHA 70 9.8
2580N-08V10-MSHA 70 12.9
2580N-06V12 160 9.8
2580N-08V12 140 12.9
2580N-12V12 120 19.8

687PDC
687513