Crimped Thermoplastic UHP Hose Fittings, BL Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Materials of Construction

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, BL Series

Crimped Thermoplastic UHP Hose Fittings, BL Series

Parker High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for waterblast hose types with working pressure from 120 up to 160 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 10 to 20
  • Hose Inside Diameter: -6 to -12 (Size), 3/8 to 3/4 inch
  • Connection Type: NPT, BSP, UNF, Metric, ACME, ACME - 2G
  • Length: 68 to 290 mm, 3 to 11.4 inch
  • Maximum Operating Pressure: 10000 to 23200 psi
  • Shape: Straight
  • Product Style: Male NPT, Female BSP Swivel 60° Cone, Female Type “M” Swivel, Female Metric Swivel Heavy Series with O-ring, API Flange, Swivel, API Hub, Male 1502 Hammerlug Union, Male 1502 Hammerlug Union, Segmented
Safety Warning

Full Product Description

Parker Polyflex High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure service for construction and shipbuilding industries
• Industrial cleaning
• Hydraulic applications in mining environment
• Suitable for waterplast hose types with working pressure from 120 up to 160 MPa (17.400 up to 23.200 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Materials of Construction Connection Thread Size
101BL-6-06ZE 160.0 MPa 9.5 mm 1 Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications 3/8"
101BL-8-08ZE 140.0 MPa 12.7 mm 1 Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications 1/2"
101BL-6-06 160.0 MPa 9.5 mm 1 Carbon Steel, Zinc-plated 3/8"
101BL-8-08 140.0 MPa 12.7 mm 1 Carbon Steel, Zinc-plated 1/2"
101BL-8-08C 140.0 MPa 12.7 mm 1 Stainless Steel 1/2"
101BL-12-12 120.0 MPa 19 mm 1 Carbon Steel, Zinc-plated 3/4"
192BL-6-06 160.0 MPa 9.5 mm 92 Carbon Steel, Zinc-plated 3/8"
192BL-8-08 140.0 MPa 12.7 mm 92 Carbon Steel, Zinc-plated 1/2"
192BL-8-08C 140.0 MPa 12.7 mm 92 Stainless Steel 1/2"
192BL-16-12 120.0 MPa 19 mm 92 Carbon Steel, Zinc-plated 1"
101BL-32-32 69.0 MPa n/a 1 Stainless Steel 2"
18KBL-33-32-API17DSV-10K 69.0 MPa n/a 8K Stainless Steel
1HEBL-32-32-FLAT 103.5 MPa n/a HE Stainless Steel 4-1/8"-3
1HEBL-32-32-SEG 103.5 MPa n/a HE Stainless Steel 4-1/8"-3
1HNBL-32-32 103.5 MPa n/a HN Stainless Steel 4-1/8"-3
1AYBL-11-06 160.0 MPa 9.5 mm AY Carbon Steel, Zinc-plated 1"-12
1AYBL-11-08 140.0 MPa 12.7 mm AY Carbon Steel, Zinc-plated 1"-12
1AYBL-11-08C 140.0 MPa 12.7 mm AY Stainless Steel 1"-12
1C9BL-14-06 160.0 MPa 9.5 mm C9 Carbon Steel, Zinc-plated M22x1.5
1C9BL-16-06 160.0 MPa 9.5 mm C9 Carbon Steel, Zinc-plated M24x1.5
1C9BL-16-08 140.0 MPa 12.7 mm C9 Carbon Steel, Zinc-plated M24x1.5
1C9BL-16-08C 140.0 MPa 12.7 mm C9 Stainless Steel M24x1.5
1C9BL-25-12 120.0 MPa 19 mm C9 Carbon Steel, Zinc-plated M36x2.0

687PDC
687513