Crimped Thermoplastic UHP Hose Fittings, BL Series | #101BL-8-08


LOADING IMAGES
101BL-8-08

Crimped Thermoplastic UHP Hose Fittings, BL Series | #101BL-8-08

National Pipe Tapered (NPT) male


Technical Specifications

  • Connection Thread Size: 1/2"
  • Hose I.D. (mm): 12.7 mm
  • Fitting Type: 1
  • Maximum Working Pressure (MPa): 140.0 MPa
  • Materials of Construction: Carbon Steel, Zinc-plated
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Type: NPT
  • Length: 90 mm, 3.5 inch
  • Maximum Operating Pressure: 20300 psi
  • Shape: Straight
  • Product Style: Male National Pipe Tapered (NPT)
Safety Warning

Item Information

Parker Polyflex High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Construction machinery
• Industrial
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure service for construction and shipbuilding industries
• Industrial cleaning
• Hydraulic applications in mining environment
• Suitable for waterplast hose types with working pressure from 120 up to 160 MPa (17.400 up to 23.200 psi)

Read More Show Less

CAD Drawings + Files

Part Number
101BL-8-08 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513