Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker High Pressure BL Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for waterblast hose types with working pressure from 120 up to 160 MPa.
Products | Maximum Working Pressure (MPa) | Hose I.D. (mm) | Fitting Type | Materials of Construction | Connection Thread Size |
---|---|---|---|---|---|
101BL-6-06ZE | 160.0 MPa | 9.5 mm | 1 | Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications | 3/8" |
101BL-8-08ZE | 140.0 MPa | 12.7 mm | 1 | Carbon Steel, Zinc-plated; ZE: Carbon Steel, Special Plating for High Corrosion Protection in Mining Applications | 1/2" |
101BL-6-06 | 160.0 MPa | 9.5 mm | 1 | Carbon Steel, Zinc-plated | 3/8" |
101BL-8-08 | 140.0 MPa | 12.7 mm | 1 | Carbon Steel, Zinc-plated | 1/2" |
101BL-8-08C | 140.0 MPa | 12.7 mm | 1 | Stainless Steel | 1/2" |
101BL-12-12 | 120.0 MPa | 19 mm | 1 | Carbon Steel, Zinc-plated | 3/4" |
192BL-6-06 | 160.0 MPa | 9.5 mm | 92 | Carbon Steel, Zinc-plated | 3/8" |
192BL-8-08 | 140.0 MPa | 12.7 mm | 92 | Carbon Steel, Zinc-plated | 1/2" |
192BL-8-08C | 140.0 MPa | 12.7 mm | 92 | Stainless Steel | 1/2" |
192BL-16-12 | 120.0 MPa | 19 mm | 92 | Carbon Steel, Zinc-plated | 1" |
101BL-32-32 | 69.0 MPa | n/a | 1 | Stainless Steel | 2" |
18KBL-33-32-API17DSV-10K | 69.0 MPa | n/a | 8K | Stainless Steel | |
1HEBL-32-32-FLAT | 103.5 MPa | n/a | HE | Stainless Steel | 4-1/8"-3 |
1HEBL-32-32-SEG | 103.5 MPa | n/a | HE | Stainless Steel | 4-1/8"-3 |
1HNBL-32-32 | 103.5 MPa | n/a | HN | Stainless Steel | 4-1/8"-3 |
1AYBL-11-06 | 160.0 MPa | 9.5 mm | AY | Carbon Steel, Zinc-plated | 1"-12 |
1AYBL-11-08 | 140.0 MPa | 12.7 mm | AY | Carbon Steel, Zinc-plated | 1"-12 |
1AYBL-11-08C | 140.0 MPa | 12.7 mm | AY | Stainless Steel | 1"-12 |
1C9BL-14-06 | 160.0 MPa | 9.5 mm | C9 | Carbon Steel, Zinc-plated | M22x1.5 |
1C9BL-16-06 | 160.0 MPa | 9.5 mm | C9 | Carbon Steel, Zinc-plated | M24x1.5 |
1C9BL-16-08 | 140.0 MPa | 12.7 mm | C9 | Carbon Steel, Zinc-plated | M24x1.5 |
1C9BL-16-08C | 140.0 MPa | 12.7 mm | C9 | Stainless Steel | M24x1.5 |
1C9BL-25-12 | 120.0 MPa | 19 mm | C9 | Carbon Steel, Zinc-plated | M36x2.0 |