High pressure water jetting hose - 2580N - Europe | #2580N-08V12


LOADING IMAGES
2580N-08V12

High pressure water jetting hose - 2580N - Europe | #2580N-08V12

Parker High Pressure 2580N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 160 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 140
  • Hose I.D. (mm): 12.9
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: BL Series
  • Inside Diameter: 1/2 inch, 12.9 mm
  • Application: Industrial Cleaning
  • Hose Reinforcement Material: 4 Spirals and 2 Open Layers of High Tensile Steel Wire
  • Outside Diameter: 0.990 inch, 25.2 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Maximum Operating Pressure: 20300 psi, 140 MPa, 1400 bar
  • Minimum Bend Radius: 150 mm, 5.906 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Thermoplastic Polyurethane (TPU)
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 1.19 kg/m, 0.80 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2580N Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jetting
• Mining

Features/Benefits:
• Replaces steel pipe where flexibility is important
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2.5:1

Applications:
• For general industrial cleaning applications
• mainly used to remove different kinds of accumulation
• For working pressure up to 160 MPa (23.200 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Four spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane
• Standard colour: Dark blue
• Temperature range: -10°C up to +70°C
• MSHA Version for mining applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513