OBSOLETE: High Pressure Water Jetting Hose - 2580N | #2580N-12V13


LOADING IMAGES
2580N-12V13

OBSOLETE: High Pressure Water Jetting Hose - 2580N | #2580N-12V13 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 17400 psi, 1200 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 6-3/4 inch, 170 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Application: Industrial Cleaning, Shipbuilding, Waterblasting, Construction Equipment
  • Weight: 1.18 lb/ft, 1.76 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Inside Diameter: 19 mm, 3/4 inch
  • Outside Diameter: 32.8 mm, 1.290 inch
  • Compatible Fitting: BL Series
  • Hose Reinforcement Material: 4 Spirals and 2 Open Layers of High Tensile Steel Wire
Safety Warning

Item Information

Parker 2580N High Pressure Water Jetting Hoses are compact (up to 20% smaller than competitor hoses), promote easy handling for operators, and handle pressures up to 23,000 psi. They are used in high pressure water jetting and industrial cleaning applications, construction, hydrodemolition and shipbuilding. They are ideal for removing different kinds of dirt accumulation, or materials, from various surfaces in tanks and from concrete, asphalt, etc.

Markets:
• Shipbuilding
• Construction
• Hydrodemolition
• Industrial Cleaning
• All markets requiring pressures over 17,000 psi for their cleaning applications

Features/Benefits:
• Compact design (20% smaller than comparable hoses) promotes easy handling and space improvements
• Compliant with DIN EN 1829-2

Applications:
• Tank cleaning
• Surface cleaning on ships
• Water jetting equipment
• Waterblast equipment
• Industrial cleaning with working pressure up to 23,000 psi (1600 bar)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563