Nylon Air Brake Tubing | #1120-8B-BLK-100


LOADING IMAGES
1120-8B-BLK-100

Nylon Air Brake Tubing | #1120-8B-BLK-100

Parflex makes enough air brake tubing a year to circle the globe twice. Brake Line tubing provides excellent kink resistance. This means reduced, and or, eliminated kinked lines resulting in less rework at installation on semi-truck air lines.


Technical Specifications

  • Color: Black
  • Tube O.D. (inch): 1/2
  • Standard Pack Qty (ft): 100 ft box
  • Specifications Met: D.O.T. 49 CFR 571.106, SAE J844
  • Application: Transportation, Air Brake
  • Tube Inside Diameter: 9.6 mm, 0.376 inch
  • Tube Outside Diameter: 0.5 inch, 12.7 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Minimum Burst Pressure: 950 psi, 65.5 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: 2 inch, 50.8 mm
  • Compatible Fitting: NTA®, Air Brake, Prestomatic, SAE Cartridges, PTC
  • Media: Air
  • Weight: 0.039 lb/ft, 0.058 kg/m
  • Tube Material: Polyamide (PA) Fiber Reinforcement
  • Product Type: Reinforced
  • Cover Color: Black
  • Color: Black
  • Size: -8
  • Cover Material: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Recognized as the global leader in air brake tubing, Parker develops brake system connections that maintain a basically fixed relationship between couplings during vehicle operation. The tubing is made from nylon and is available in more than ten colors for quick identification of lines. In addition, air brake tubing can be manufactured and prepared in pre-cut lengths, harnesses and preformed bundles that can reduce installation times by more than 70%. In tractor, trailer and other mobile air brake applications, time studies show an average chassis harness installation took 4 employees about 40 minutes to complete. However, with a Parflex preformed harness, installation time dropped to 10 minutes and only 1 employee was required to complete the installation. Based on labor rates of $30/hr, customers saved over $75 an hour and 150 production minutes. With reduced manufacturing and labor costs, increased dimensional stability, and excellent UV stability, Parflex Air Brake Tubing is the optimal solution for air brake applications in expanding transportation markets.



Parflex makes enough air brake tubing, also called DOT Tubing, in one year to circle the globe.

Markets:

• Transportation

• Military

• RV & Bus



Features:

• 100% pressure tested

• Excellent UV stability for extended tubing life

• Abrasion resistant for added protection

• Kink resistant, allowing for less downtime due to kinking failure

• Available in more than ten colors for quick identification of lines

• Reduced manufacturing and labor costs due to harness and preformed bundle options

• Tubing maintains extended dimensional integrity and stability for durability and increased tubing life



Applications:

• Air brake lines



Technical Specifications:

• Material:

Type A - Single-wall extruded Nylon (polyamide)

Type B - Nylon (polyamide) core, fiber reinforcement, Nylon (polyamide) cover/sheath

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• Packaged on reels, some sizes available in 100 ft. boxes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563