Nylon Air Brake Tubing | Product Series

Filter by

    No filters selected

Available for Online Purchase

Tube O.D. (inch)

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Air Brake Tubing

Nylon Air Brake Tubing

Parflex makes enough air brake tubing a year to circle the globe twice. Brake Line tubing provides excellent kink resistance. This means reduced, and or, eliminated kinked lines resulting in less rework at installation on semi-truck air lines.

Technical Specifications

  • Product Type: Reinforced
  • Specifications Met: SAE J844, D.O.T. FMVSS 49 CFR 571.106
  • Application: Transportation
  • Tube Inside Diameter: 2 to 14.4 mm, 0.79 to 0.566 inch
  • Tube Outside Diameter: 3.2 to 19.1 mm, 0.125 to 0.750 inch
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 3/8 to 3 inch, 9.5 to 76.2 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: NTA®, Air Brake, Prestomatic, PTC, SAE Cartridges
  • Minimum Burst Pressure: 55.2 to 96.5 bar, 800 to 1400 psi
  • Media: Air
  • Color: Black, Blue, Brown, Green, Orange, Purple, Red, Silver, White, Tan, Yellow
  • Weight: 0.003 to 0.086 lb/ft, 0.006 to 0.128 kg/m
  • Cover Color: Black, Blue, Brown, Green, Orange, Purple, Red, Silver, Tan, White, Yellow
  • Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Size: -2 to -12
  • Length per Package: 250 to 1000 ft, 76.2 to 304.8 m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Recognized as the global leader in air brake tubing, Parker develops brake system connections that maintain a basically fixed relationship between couplings during vehicle operation. The tubing is made from nylon and is available in more than ten colors for quick identification of lines. In addition, air brake tubing can be manufactured and prepared in pre-cut lengths, harnesses and preformed bundles that can reduce installation times by more than 70%. In tractor, trailer and other mobile air brake applications, time studies show an average chassis harness installation took 4 employees about 40 minutes to complete. However, with a Parflex preformed harness, installation time dropped to 10 minutes and only 1 employee was required to complete the installation. Based on labor rates of $30/hr, customers saved over $75 an hour and 150 production minutes. With reduced manufacturing and labor costs, increased dimensional stability, and excellent UV stability, Parflex Air Brake Tubing is the optimal solution for air brake applications in expanding transportation markets.



Parflex makes enough air brake tubing, also called DOT Tubing, in one year to circle the globe.

Markets:

• Transportation

• Military

• RV & Bus



Features:

• 100% pressure tested

• Excellent UV stability for extended tubing life

• Abrasion resistant for added protection

• Kink resistant, allowing for less downtime due to kinking failure

• Available in more than ten colors for quick identification of lines

• Reduced manufacturing and labor costs due to harness and preformed bundle options

• Tubing maintains extended dimensional integrity and stability for durability and increased tubing life



Applications:

• Air brake lines



Technical Specifications:

• Material:

Type A - Single-wall extruded Nylon (polyamide)

Type B - Nylon (polyamide) core, fiber reinforcement, Nylon (polyamide) cover/sheath

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• Packaged on reels, some sizes available in 100 ft. boxes

Related Documents

×
Products Tube O.D. (inch) Color Standard Pack Qty (ft)
PFT-2A-BLK-1000 1/8 Black 1000
1120-4A-BLK-1000 1/4 Black 1000
1120-4A-BLU-1000 1/4 Blue 1000
1120-8B-RED-500 1/2 Red 500
1120-8B-SIL-500 1/2 Silver 500
1120-8B-YEL-500 1/2 Yellow 500
1120-10B-PUR-500 5/8 Purple 500
1120-4A-BRN-1000 1/4 Brown 1000
1120-4A-GRN-1000 1/4 Green 1000
1120-4A-ORG-1000 1/4 Orange 1000
1120-4A-PUR-1000 1/4 Purple 1000
1120-4A-RED-1000 1/4 Red 1000
1120-4A-SIL-1000 1/4 Silver 1000
1120-4A-TAN-1000 1/4 Tan 1000
1120-4A-WHT-1000 1/4 White 1000
1120-4A-YEL-1000 1/4 Yellow 1000
PFT-5A-BLK-500 5/16 Black 500
1120-6B-BLK-500 3/8 Black 500
1120-6B-BLU-500 3/8 Blue 500
1120-6B-BRN-500 3/8 Brown 500
1120-6B-GRN-500 3/8 Green 500
1120-6B-ORG-500 3/8 Orange 500
1120-6B-PUR-500 3/8 Purple 500
1120-6B-RED-500 3/8 Red 500
1120-6B-SIL-500 3/8 Silver 500
1120-6B-WHT-500 3/8 White 500
1120-6B-YEL-500 3/8 Yellow 500
1120-8B-BLK-500 1/2 Black 500
1120-8B-BLU-500 1/2 Blue 500
1120-8B-BRN-500 1/2 Brown 500
1120-8B-GRN-500 1/2 Green 500
1120-8B-ORG-500 1/2 Orange 500
1120-8B-PUR-500 1/2 Purple 500
1120-10B-BLK-250 5/8 Black 250
PFT-3A-BLK 3/16 Black 1000
PFT-2.5-BLK-250 5/32 Black 250
PFT-2.5-BLU-250 5/32 Blue 250
PFT-2.5-GRN-250 5/32 Green 250
PFT-2.5-RED-250 5/32 Red 250
1120-10B-BLU-250 5/8 Blue 250
1120-10B-GRN-250 5/8 Green 250
1120-10B-ORG-250 5/8 Orange 250
1120-10B-RED-250 5/8 Red 250
1120-12B-BLK-250 3/4 Black 250
1120-12B-BLU-250 3/4 Blue 250
1120-12B-GRN-250 3/4 Green 250
1120-12B-ORG-250 3/4 Orange 250
1120-12B-PUR-250 3/4 Purple 250
1120-12B-RED-250 3/4 Red 250
1120-6B-BLK-250 3/8 Black 250
1120-6B-BLU-250 3/8 Blue 250
1120-6B-GRN-250 3/8 Green 250
1120-6B-ORG-250 3/8 Orange 250
1120-6B-RED-250 3/8 Red 250
1120-6B-SIL-250 3/8 Silver 250
1120-6B-YEL-250 3/8 Yellow 250
1120-6B-BLK-100 3/8 Black 100 ft box
1120-4A-BLK-100 1/4 Black 100 ft box
1120-8B-BLK-100 1/2 Black 100 ft box

687PDC
687563