PTFE Spiral Cut Cable Wrap | Product Series

Filter by

    No filters selected

Available for Online Purchase

Tube Type

Outside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Spiral Cut Cable Wrap

PTFE Spiral Cut Cable Wrap

PTFE Spiral wrap provides harnessing for wires and cable while allowing leads at various points.

Technical Specifications

  • Product Type: Right Hand Cut, Left Hand Cut
  • Outside Diameter: 1/8 to 1 inch
  • Minimum Operating Temperature: 268 °C, 450 °F
  • Specifications Met: ASTM D3295, A-A-59602, AMS 3653E, UL 83, VW 1
  • Tube Inside Diameter: 2 to 23 mm, 0.085 to 0.920 inch
  • Application: Instrumentation, Industrial Manufacturing, Packaging, Processing
  • Tube Outside Diameter: 1/8 to 1 inch, 3 to 25 mm
  • Pitch Diameter: Varies
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Product Style: Spiral Wrap
  • Length per Package: 500 ft Non-continuous Reel (Contact Customer Service for More Package Quantities and Minimum)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

PTFE Spiral Wrap is a flexible, chemical resistant covering that can be used to bundle wires, hoses, cords and cables and still allow individual routing out of the bundle.

Markets:
• Aerospace
• Automotive
• Industrial

Features/Benefits:
• Provides harnessing for wires and cable while allowing leads at various points
• Exceptional heat resistance
• Self-extinguishing
• Flexible
• Superior dielectric strength
• Available in left- or right-hand cut

Applications:
• Cable harnessing
• Wiring closets

Certifications:
• A-A-59602
• AMS 3653E
• ASTM D3295
• VW1, UL-83 (natural)

Technical Specifications:
• Dimensions are nominal
• Available in non-continuous 100 ft or 500 ft spools
• 100 ft. is the minimum item quantity sold
• Packaged on spools
• Custom packaging, sizes and colors are available upon request
• Spiral cut cable wrap is also quoted in FEP upon request
• All dimensions are nominal

Related Documents

×
Products Tube Type Outside Diameter (inch)
TSWTF-1/8-NT-L Left Hand Cut 0.125
TSWTF-1/8-NT-R Right Hand Cut 0.125
TSWTF-3/16-NT-L Left Hand Cut 0.188
TSWTF-3/16-NT-R Right Hand Cut 0.188
TSWTF-1/4-NT-L Left Hand Cut 0.25
TSWTF-1/4-NT-R Right Hand Cut 0.25
TSWTF-3/8-NT-L Left Hand Cut 0.375
TSWTF-3/8-NT-R Right Hand Cut 0.375
TSWTF-1/2-NT-L Left Hand Cut 0.5
TSWTF-1/2-NT-R Right Hand Cut 0.5
TSWTF-3/4-NT-L Left Hand Cut 0.75
TSWTF-3/4-NT-R Right Hand Cut 0.75
TSWTF-1.00-NT-L Left Hand Cut 1
TSWTF-1.00-NT-R Right Hand Cut 1

687PDC
687563