PTFE Spiral Cut Cable Wrap | #TSWTF-1/2-NT-L


LOADING IMAGES
TSWTF-1/2-NT-L

PTFE Spiral Cut Cable Wrap | #TSWTF-1/2-NT-L

PTFE Spiral wrap provides harnessing for wires and cable while allowing leads at various points.


Technical Specifications

  • Tube Type: Left Hand Cut
  • Outside Diameter (inch): 0.5
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Outside Diameter: 0.5 inch
  • Pitch Diameter: 0.562
  • Minimum Operating Temperature: -450 °F, -268 °C
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Specifications Met: AMS 3653E, ASTM D3295, RoHS
  • Product Style: Left Hand Cut

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

PTFE Spiral Wrap is a flexible, chemical resistant covering that can be used to bundle wires, hoses, cords and cables and still allow individual routing out of the bundle.

Markets:
• Aerospace
• Automotive
• Industrial

Features/Benefits:
• Provides harnessing for wires and cable while allowing leads at various points
• Exceptional heat resistance
• Self-extinguishing
• Flexible
• Superior dielectric strength
• Available in left- or right-hand cut

Applications:
• Cable harnessing
• Wiring closets

Certifications:
• A-A-59602
• AMS 3653E
• ASTM D3295
• VW1, UL-83 (natural)

Technical Specifications:
• Dimensions are nominal
• Available in non-continuous 100 ft or 500 ft spools
• 100 ft. is the minimum item quantity sold
• Packaged on spools
• Custom packaging, sizes and colors are available upon request
• Spiral cut cable wrap is also quoted in FEP upon request
• All dimensions are nominal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$7.53 /FT

Quantity:
  This spiral wrap is sold only in increments of 100.
Shipping: Usually Ships within  14   business days
Extended Price: 100 X $7.53 = 753
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563