Hydraulic Industry Standard Hose 1300-2250 PSI – 472TC Hose | #472TC-24


LOADING IMAGES
472TC-24

Hydraulic Industry Standard Hose 1300-2250 PSI – 472TC Hose | #472TC-24

Parker’s 472TC hose is a hydraulic industry standard hose that has a pressure range of 1300-2250 PSI, which allows for one to meet the specifications of any task at hand.


Technical Specifications

  • Hose I.D. (size): -24
  • Weight: 1.44 lb/ft, 2.16 kg/m
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, DNV, HF Type B, SAE J1942, USCG
  • Compatible Fitting: 43 Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 1-1/2 inch, 38 mm
  • Nominal Hose Inside Diameter: 38 mm
  • Outside Diameter: 2.010 inch, 51 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 1800 psi, 12.5 MPa
  • Minimum Bend Radius: 10 inch, 250 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Synthetic Rubber
  • Hose Cover Type: Tough Cover
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 472TC hose is a hydraulic industry standard hose that has a pressure range of 1300-2250 PSI, which allows for one to meet the specifications of any task at hand. The 472TC is designed, built, and tested to meet USCG, DNV, MSHA and ABS requirements. The two wire braided construction offers more flexibility than the standard spiral counterpart in order to fit your needs. The synthetic rubber inner tube provides a wide range of fluid compatibility.  Sizes range from 1-1/4” to 2” in diameter.

Markets:
• Transportation
• Military
• Agriculture
• Forestry
• Utility Equipment
• Personal Lift Equipment
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• Synthetic rubber inner tube provides wide fluid compatibility
• ToughCover to prevent abrasion
• 1300-2250 PSI working pressure in different sizes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583