Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Clean Seal Caps are a quick, easy, and clean alternative to cap your hose and fitting assemblies. These caps reduce contamination, capping time, and cap inventory as one cap may fit many different end configurations and sizes.
Product Demos & Tutorials |
---|
Step-By-Step Hydraulic Hose Assembly |
Literature and Reference Materials |
---|
Clean Seal Bulletin |
Clean Seal Specifications |
Products | External Hex (inch) | Length | Packaging |
---|---|---|---|
PCS-2023P | .47 to .71 | 23 mm | Package |
PCS-2030P | .47 to .71 | 30 mm | Package |
PCS-2224P | .63 to .83 | 24 mm | Package |
PCS-2527P | .71 to .91 | 27 mm | Package |
PCS-2540P | .71 to .91 | 40 mm | Package |
PCS-2840P | .87 to 1.02 | 40 mm | Package |
PCS-3133P | .94 to 1.14 | 33 mm | Package |
PCS-3140P | .94 to 1.14 | 40 mm | Package |
PCS-3440P | 1.07 to 1.26 | 40 mm | Package |
PCS-3840P | 1.09 to 1.42 | 40 mm | Package |
PCS-4345P | 1.26 to 1.61 | 45 mm | Package |
PCS-4650P | 1.34 to 1.73 | 50 mm | Package |
PCS-5260P | 1.62 to 1.97 | 60 mm | Package |
PCS-5860P | 1.93 to 2.20 | 60 mm | Package |
PCS-6760P | 2.16 to 2.56 | 60 mm | Package |
PCS-2023B | .47 to .71 | 23 mm | Bulk |
PCS-2030B | .47 to .71 | 30 mm | Bulk |
PCS-2224B | .63 to .83 | 24 mm | Bulk |
PCS-2527B | .71 to .91 | 27 mm | Bulk |
PCS-2540B | .71 to .91 | 40 mm | Bulk |
PCS-2840B | .87 to 1.02 | 40 mm | Bulk |
PCS-3133B | .94 to 1.14 | 33 mm | Bulk |
PCS-3140B | .94 to 1.14 | 40 mm | Bulk |
PCS-3440B | 1.07 to 1.26 | 40 mm | Bulk |
PCS-3840B | 1.09 to 1.42 | 40 mm | Bulk |
PCS-4345B | 1.26 to 1.61 | 45 mm | Bulk |
PCS-4650B | 1.34 to 1.73 | 50 mm | Bulk |
PCS-5260B | 1.62 to 1.97 | 60 mm | Bulk |
PCS-5860B | 1.93 to 2.20 | 60 mm | Bulk |
PCS-6760B | 2.16 to 2.56 | 60 mm | Bulk |