Hose & Fitting Caps - Clean Seal Caps | #PCS-6760B


LOADING IMAGES
PCS-6760B

Hose & Fitting Caps - Clean Seal Caps | #PCS-6760B

Parker's Clean Seal Caps are a quick, easy, and clean alternative to cap your hose and fitting assemblies. These caps reduce contamination, capping time, and cap inventory as one cap may fit many different end configurations and sizes.


Technical Specifications

  • Length: 60 mm
  • External Hex (inch): 2.16 to 2.56
  • Packaging: Bulk
Safety Warning

Item Information

Parker's Clean Seal Caps are a quick, easy, and clean alternative to cap your hose and fitting assemblies. These caps reduce contamination, capping time, and cap inventory as one cap may fit many different end configurations and sizes. Simply put a cap on a hose or fitting end and place in the heat shrink machine for a few seconds for a contamination-free hose assembly. The caps are available in fifteen different sizes and come in package or bulk quantities to fit your specific requirements.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Fits straight and elbow fittings to protect your hose assembly from contamination
• Multiple hoses can be capped at one time to save your time and effort
• Heat shrunk for a secure fit

Applications:
• For use on hose and fittings up to size -24 (1-1/2”)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
Step-By-Step Hydraulic Hose Assembly
Literature and Reference Materials
Clean Seal Bulletin
Clean Seal Specifications
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583