Heat Shrink Machine | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heat Shrink Machine

Heat Shrink Machine

Parker's Heat Shrink Machine is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods.

Full Product Description

Parker's Heat Shrink Machine is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods. The Heat Shrink Machine allows for multiple hoses to be sealed at once in order to save you valuable labor time. The Heat Shrink Machine and Clean Seal Caps provide an easier, cost friendly, and more effective solution than traditional capping methods.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Fits straight and elbow fittings to protect your hose assembly from contamination
• Multiple hoses can be capped at one time to save your time and effort
• Heat shrinks for a secure fit
• System is 100% duty cycle rated for 24/7 continuous operation
• On/Off Timer makes sure the hot air heater always turns itself off automatically
• Heating unit is thermocouple protected against overheating

Applications:
• For use with Clean Seal Caps

Specifications:
• For use on hose and fittings up to size -4 to -24 (3/16” to 1-1/2”)
• Machine weight: 20.5 lbs.
• Dimensions (L x W x H): 9.5” x 20.5” x 7”
• Operates at 230 volts

Related Documents

Literature and Reference Materials
Clean Seal Bulletin
Clean Seal Specifications
×
Products Type
UC-CSS-230V Heat Shrink Machine

687PDC
687583