Hydraulic Industry Standard Hose 1300-2250 PSI – 472TC Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard Hose 1300-2250 PSI – 472TC Hose

Hydraulic Industry Standard Hose 1300-2250 PSI – 472TC Hose

Parker’s 472TC hose is a hydraulic industry standard hose that has a pressure range of 1300-2250 PSI, which allows for one to meet the specifications of any task at hand.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J1942
  • Compatible Fitting: 43 Series
  • Weight: 2.01 to 2.90 kg/m, 1.34 to 1.93 lb/ft
  • Inside Diameter: 1-1/4 to 2 inch, 31.5 to 51 mm
  • Maximum Operating Pressure: up to 15.7 MPa, up to 2250 psi, up to 157 bar
  • Application: Agriculture Equipment, Forestry, Hydraulics, Industrial, Material Handling, Transportation
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Minimum Bend Radius: 8-1/4 to 12-1/2 inch, 210 to 315 mm
  • Outside Diameter: 1.79 to 2.54 inch, 45 to 65 mm
  • Size: -20 to -32
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA approved
  • Hose Cover Type: Tough Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 472TC hose is a hydraulic industry standard hose that has a pressure range of 1300-2250 PSI, which allows for one to meet the specifications of any task at hand. The 472TC is designed, built, and tested to meet USCG, DNV, MSHA and ABS requirements. The two wire braided construction offers more flexibility than the standard spiral counterpart in order to fit your needs. The synthetic rubber inner tube provides a wide range of fluid compatibility.  Sizes range from 1-1/4” to 2” in diameter.

Markets:
• Transportation
• Military
• Agriculture
• Forestry
• Utility Equipment
• Personal Lift Equipment
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• Synthetic rubber inner tube provides wide fluid compatibility
• ToughCover to prevent abrasion
• 1300-2250 PSI working pressure in different sizes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series

Related Documents

×
Products Hose I.D. (size)
472TC-20 -20
472TC-24 -24
472TC-32 -32

687PDC
687583