Hose Sleeve - Partek Defense | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Sleeve - Partek Defense

Hose Sleeve - Partek Defense

Parker's Partek Defense is a hose sleeve designed to provide reliable, long-lasting, protection to personnel and equipment in the event of a hose burst by containing the energy of the burst.

Technical Specifications

  • Accessories Included: Sleeves
  • Hose Outside Diameter: up to 2.20 inch, up to 56 mm
  • Materials of Construction: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Partek Defense is a hose sleeve designed to provide reliable, long-lasting, protection to personnel and equipment in the event of a hose burst by containing the energy of the burst. Partek Defense features a multi-layered construction that contains and then dissipates the energy and media within the hose assembly. Partek Defense can be applied in any hose application but is most valuable in industries such as mining, construction, and agriculture where operators are in close proximity to high-pressure hoses. Available for ¼“ to 1” I.D. hoses, and is packaged in 50 foot reels.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Contains hose bursts up to 12,000 PSI
• Easy to assemble
• Made of high-performance materials and a proprietary weave pattern for reliable, long-lasting protection
• Flexible so it does not restrict hose routings
• Specially coated fibers protect against deterioration due to sunlight, ozone, and other environmental elements
• Temperature range: -70F to +302F

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Meets ISO 3457, ISO 4413, EN 414, and MDG41 specifications
• MSHA rated
• Packaged in 50 foot reels

Related Documents

Communities, Blogs & Industry Links
Hydraulic Hose User Safety
Literature and Reference Materials
Partek Defense
Partek Defense Bulletin
×
Products Hose I.D. (size)
YS-B-17 -4
YS-B-19 -6
YS-B-22 -8
YS-B-27 -10
YS-B-33 -12
YS-B-37 -16

687PDC
687583