Hose Shield - Spring Guard (SG) / Armor Guard (AG) | Product Series

Filter by

    No filters selected

Type

Inside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Shield - Spring Guard (SG)  / Armor Guard (AG)

Hose Shield - Spring Guard (SG) / Armor Guard (AG)

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions.

Technical Specifications

  • Accessories Included: Guards
  • Hose Outside Diameter: up to 2.70 inch, up to 94 mm
  • Materials of Construction: Metal
Safety Warning

Full Product Description

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions. They distribute bending radii to avoid kinking in the hose lines and protects hose from abrasion and deep cuts. Guards are constructed of steel wire and plated to resist rust.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Plated steel wire construction to resist rust
• Protects against abrasion, cuts, and kinking

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to 93C)
Products Type Inside Diameter (inch)
SG-050 Spring Guard 0.5
SG-060 Spring Guard 0.6
SG-066 Spring Guard 0.66
SG-072 Spring Guard 0.72
SG-084 Spring Guard 0.84
SG-097 Spring Guard 0.97
SG-106 Spring Guard 1.06
SG-113 Spring Guard 1.13
SG-122 Spring Guard 1.22
SG-131 Spring Guard 1.31
AG-166 Armor Guard 1.66
AG-182 Armor Guard 1.82
AG-209 Armor Guard 2.09
AG-232 Armor Guard 2.32
SG-155 Spring Guard 1.55
SG-166 Spring Guard 1.66
SG-182 Spring Guard 1.82
SG-209 Spring Guard 2.09
SG-220 Spring Guard 2.2
SG-232 Spring Guard 2.32
SG-292 Spring Guard 2.92
AG-050 Armor Guard 0.5
AG-060 Armor Guard 0.6
AG-066 Armor Guard 0.66
AG-072 Armor Guard 0.72
AG-084 Armor Guard 0.84
AG-097 Armor Guard 0.97
AG-106 Armor Guard 1.06
AG-113 Armor Guard 1.13
AG-122 Armor Guard 1.22
AG-131 Armor Guard 1.31
AG-155 Armor Guard 1.55

687PDC
687583