Hose Shield - PolyGuard | Product Series

Filter by

    No filters selected

Inside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Shield - PolyGuard

Hose Shield - PolyGuard

Parker's PolyGuard is a heavy-duty polyethylene shield that provides protection in rugged operating conditions.

Technical Specifications

  • Accessories Included: Guards
  • Hose Outside Diameter: up to 3.60 inch, up to 91 mm
  • Materials of Construction: Plastic
Safety Warning

Full Product Description

Parker's PolyGuard is a heavy-duty polyethylene shield that provides protection in rugged operating conditions. PolyGuard is used to prevent hose assemblies from abrasion and cuts while also minimizing kinking of the hose. PolyGuard is great for bundling high-pressured hose lines.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Resists water, oil, gasoline, hydraulic fluid, and most solvents
• Ideal for bundling plastic tubing or hose lines
• Easy to install without removing hose lines
• No clamps needed

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to +93C)
Products Inside Diameter (inch)
HG-075 0.75
HG-100 1
HG-125 1.25
HG-150 1.5
HG-200 2
HG-350 3.5

687PDC
687583