Hose Shield - ParKoil | Product Series

Filter by

    No filters selected

Inside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Shield - ParKoil

Hose Shield - ParKoil

Parker's ParKoil is a lower-cost protection shield for applications that call for a tighter bend radius and are less demanding.

Technical Specifications

  • Accessories Included: Guards
  • Hose Outside Diameter: up to 3.60 inch, up to 91 mm
  • Materials of Construction: Plastic

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's ParKoil is a lower-cost protection shield for applications that call for a tighter bend radius and are less demanding. ParKoil is easy to install and is used to prevent hose assemblies from abrasion and cuts while also minimizing kinking of the hose. ParKoil is great for bundling high-pressured hose lines.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Resists water, oil, gasoline, hydraulic fluid, and most solvents
• Ideal for bundling plastic tubing or hose lines
• Easy to install without removing hose lines
• No clamps needed

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to +93C)
Products Inside Diameter (inch)
PG-038 0.38
PG-050 0.5
PG-062 0.62
PG-075 0.75
PG-088 0.88
PG-100 1
PG-119 1.19
PG-138 1.38
PG-188 1.88

687PDC
687583