Hose Shield - PolyGuard | #HG-100


LOADING IMAGES
HG-100

Hose Shield - PolyGuard | #HG-100

Parker's PolyGuard is a heavy-duty polyethylene shield that provides protection in rugged operating conditions.


Technical Specifications

  • Inside Diameter (inch): 1
  • Inside Diameter: 25.4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's PolyGuard is a heavy-duty polyethylene shield that provides protection in rugged operating conditions. PolyGuard is used to prevent hose assemblies from abrasion and cuts while also minimizing kinking of the hose. PolyGuard is great for bundling high-pressured hose lines.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Resists water, oil, gasoline, hydraulic fluid, and most solvents
• Ideal for bundling plastic tubing or hose lines
• Easy to install without removing hose lines
• No clamps needed

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to +93C)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583