Hose Shield - Spring Guard (SG) / Armor Guard (AG) | #SG-066


LOADING IMAGES
SG-066

Hose Shield - Spring Guard (SG) / Armor Guard (AG) | #SG-066

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions.


Technical Specifications

  • Inside Diameter (inch): 0.66
  • Type: Spring Guard
  • Inside Diameter: 16.76 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions. They distribute bending radii to avoid kinking in the hose lines and protects hose from abrasion and deep cuts. Guards are constructed of steel wire and plated to resist rust.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Plated steel wire construction to resist rust
• Protects against abrasion, cuts, and kinking

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to 93C)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583