Single-Use Biopharm Temperature Sensors - SciLog® SciTemp® | #080-796PSX-5


LOADING IMAGES
080-796PSX-5

Single-Use Biopharm Temperature Sensors - SciLog® SciTemp® | #080-796PSX-5

3/4" Tri-Clover (TC)


Technical Specifications

  • Tube Size Range: Tubing with 3/4" TC
  • Maximum Pressure (psi): 60
  • Maximum Flow Rate (lpm): 31
  • Connection Type: 3/4" Tri-Clover (TC)
  • Application: Temperature
  • Industry: Life Sciences
  • Wetted Material: Animal-free compounds
  • Materials of Construction: Medical grade polysulfone
  • Specifications Met: USP Class VI, FDA 21CRF177.1520
  • Performance: Temperature Range: 4° C to 70° C; Temperature Accuracy: ±0.5° C
  • Brand: SciLog
Safety Warning

Item Information

• Temperature can affect the performance of several applications during biopharmaceutical production and many critical filtration and separation applications are validated within a specific temperature range. This is particularly true of virus filtration, which needs to be operated under highly controlled conditions to guarantee the performance of the filtration. Parker domnick hunter's SciTemp® temperature sensors can monitor and control temperature in these critical applications ensuring the validated conditions are met.
• SciTemp® temperature sensors can also help to prevent protein denaturation due to temperature rises during the process, for example because of shear generated in pumps and across filtration membranes.
• Parker domnick hunter's range of SciLog® sensors is pre-calibrated and suitable for use in GMP applications, each carrying a unique ID, which stores the ID and calibration information. The sensors can be sterilized by autoclave sterilization.
• The availability of five connection sizes as well (Luer, 3/8” Barb, 1/2” Barb, 3/4" Tri-Clover and 1” Tri-Clover 'Ladish') as full NIST traceability means that SciTemp® sensors are fully scalable from development right through to GMP production.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945