Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The SciLog TFF Standard is a fully automated tangential flow filtration system with a pre-configured design to fit within a set range of process specifications.
Literature and Reference Materials |
---|
DATASHEET]-SciLog TFF Standard System |
Products | Pump Type | Maximum Operating Pressure | Flow Rate |
---|---|---|---|
TFF-High-D | Diaphragm | 60 | 1.0 - 85 L/min |
TFF-High-P | Peristaltic | 22 | 0.5- 45 L/min |
TFF-Low-D | Diaphragm | 60 | 0.25 - 13 L/min |
TFF-Low-P | Peristaltic | 60 | 0.25 - 6 L/min |
TFF-Medium-D | Diaphragm | 60 | 0.5 - 20 L/min |
TFF-Medium-P | Peristaltic | 22 | 0.5 - 22 L/min |